A 6G16-403025
.080" (MXL) Pitch, 403 Teeth, 1/4" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.29 | 2 wks |
10 - 24 | $14.54 | 2 wks |
25 - 49 | $11.63 | 2 wks |
50 - 99 | $10.72 | 2 wks |
100+ | Request for Quote |
$16.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 403 |
Pitch | .080" (MXL) |
Pitch Length | 32.24 Inch |
Tension Member | Polyester |
Substitute Part | A 6G16M403060 |