A 6G16-360031
.080" (MXL) Pitch, 360 Teeth, 5/16" Wide Single Sided Urethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $19.04 | 2 wks |
| 10 - 24 | $17 | 2 wks |
| 25 - 49 | $13.6 | 2 wks |
| 50 - 99 | $12.53 | 2 wks |
| 100+ | Request for Quote |
$19.04
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.3125 Inch |
| No. Of Grooves | 360 |
| Pitch | .080" (MXL) |
| Pitch Length | 28.8 Inch |
| Tension Member | Polyester |
| Substitute Part | A 6G16M360080 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities