A 6G16-330018
.080" (MXL) Pitch, 330 Teeth, 3/16" Wide Single Sided Urethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $12.04 | 14 wks |
| 10 - 24 | $10.75 | 14 wks |
| 25 - 49 | $8.6 | 14 wks |
| 50 - 99 | $7.93 | 14 wks |
| 100+ | Request for Quote |
$12.04
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.1875 Inch |
| No. Of Grooves | 330 |
| Pitch | .080" (MXL) |
| Pitch Length | 26.4 Inch |
| Tension Member | Polyester |
| Substitute Part | A 6G16M330045 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities