A 6G16-315025
.080" (MXL) Pitch, 315 Teeth, 1/4" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.18 | 2 wks |
10 - 24 | $9.98 | 2 wks |
25 - 49 | $7.99 | 2 wks |
50 - 99 | $7.36 | 2 wks |
100+ | Request for Quote |
$11.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 315 |
Pitch | .080" (MXL) |
Pitch Length | 25.2 Inch |
Tension Member | Polyester |
Substitute Part | A 6G16M315060 |