A 6G16-175018
.080" (MXL) Pitch, 175 Teeth, 3/16" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.41 | 2 wks |
10 - 24 | $6.61 | 2 wks |
25 - 49 | $5.29 | 2 wks |
50 - 99 | $4.87 | 2 wks |
100+ | Request for Quote |
$7.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.1875 Inch |
No. Of Grooves | 175 |
Pitch | .080" (MXL) |
Pitch Length | 14 Inch |
Tension Member | Polyester |
Substitute Part | A 6G16M175045 |