A 6G16-160037
.080" (MXL) Pitch, 160 Teeth, 3/8" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.18 | 2 wks |
10 - 24 | $9.09 | 2 wks |
25 - 49 | $7.27 | 14 wks |
50 - 99 | $6.7 | 14 wks |
100+ | Request for Quote |
$10.18
Availability: 22 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
No. Of Grooves | 160 |
Pitch | .080" (MXL) |
Pitch Length | 12.8 Inch |
Tension Member | Polyester |
Substitute Part | A 6G16M160095 |