A 6G16-150031
.080" (MXL) Pitch, 150 Teeth, 5/16" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.55 | 2 wks |
10 - 24 | $7.63 | 2 wks |
25 - 49 | $6.1 | 2 wks |
50 - 99 | $5.62 | 14 wks |
100+ | Request for Quote |
$8.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
No. Of Grooves | 150 |
Pitch | .080" (MXL) |
Pitch Length | 12 Inch |
Tension Member | Polyester |
Substitute Part | A 6G16M150080 |