A 6G16-122012
.080" (MXL) Pitch, 122 Teeth, 1/8" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.48 | 2 wks |
10 - 24 | $4.9 | 2 wks |
25 - 49 | $3.92 | 2 wks |
50 - 99 | $3.61 | 2 wks |
100+ | Request for Quote |
$5.48
Availability: 43 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.125 Inch |
No. Of Grooves | 122 |
Pitch | .080" (MXL) |
Pitch Length | 9.76 Inch |
Tension Member | Polyester |
Substitute Part | A 6G16M122030 |