A 6G16-112037
.080" (MXL) Pitch, 112 Teeth, 3/8" Wide Single Sided Urethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $10.16 | 2 wks |
| 10 - 24 | $9.08 | 2 wks |
| 25 - 49 | $7.27 | 2 wks |
| 50 - 99 | $6.69 | 14 wks |
| 100+ | Request for Quote |
$10.16
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.375 Inch |
| No. Of Grooves | 112 |
| Pitch | .080" (MXL) |
| Pitch Length | 8.96 Inch |
| Tension Member | Polyester |
| Substitute Part | A 6G16M112095 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities