A 6G16-102025
.080" (MXL) Pitch, 102 Teeth, 1/4" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.64 | 2 wks |
10 - 24 | $6.82 | 2 wks |
25 - 49 | $5.46 | 2 wks |
50 - 99 | $5.03 | 2 wks |
100+ | Request for Quote |
$7.64
Availability: 219 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 102 |
Pitch | .080" (MXL) |
Pitch Length | 8.16 Inch |
Tension Member | Polyester |
Substitute Part | A 6G16M102060 |