A 6G16-051025
.080" (MXL) Pitch, 51 Teeth, 1/4" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.94 | 14 wks |
10 - 24 | $6.2 | 14 wks |
25 - 49 | $4.96 | 14 wks |
50 - 99 | $4.57 | 14 wks |
100+ | Request for Quote |
$6.94
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 51 |
Pitch | .080" (MXL) |
Pitch Length | 4.08 Inch |
Tension Member | Polyester |
Substitute Part | A 6G16M051060 |