A 6G16-050018
.080" (MXL) Pitch, 50 Teeth, 3/16" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.26 | 2 wks |
10 - 24 | $4.69 | 2 wks |
25 - 49 | $3.75 | 14 wks |
50 - 99 | $3.46 | 14 wks |
100+ | Request for Quote |
$5.26
Availability: 37 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.1875 Inch |
No. Of Grooves | 50 |
Pitch | .080" (MXL) |
Pitch Length | 4 Inch |
Tension Member | Polyester |
Substitute Part | A 6G16M050045 |