A 6G16-040037
.080" (MXL) Pitch, 40 Teeth, 3/8" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.16 | 2 wks |
10 - 24 | $6.4 | 2 wks |
25 - 49 | $5.12 | 19 wks |
50 - 99 | $4.71 | 19 wks |
100+ | Request for Quote |
$7.16
Availability: 37 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
No. Of Grooves | 40 |
Pitch | .080" (MXL) |
Pitch Length | 3.2 Inch |
Tension Member | Polyester |
Substitute Part | A 6G16M040095 |