A 6G 6M240060
2.07 mm (40 D.P.) Pitch, 240 Teeth, 6mm wide Single Sided Polyurethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $5.36 | 1 wks |
| 25 - 99 | $3.9 | 13 wks |
| 100 - 249 | $3.07 | 13 wks |
| 250 - 499 | $2.84 | 13 wks |
| 500+ | Request for Quote |
$5.36
Availability: 24 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 6 mm |
| No. Of Grooves | 240 |
| Pitch | 2.07 mm (40 D.P.) |
| Pitch Length | 497 mm |
| Tension Member (Cords) | Polyester |
| Substitute Part | A 6G 6-240025 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities