A 6G 6M190045
2.07 mm (40 D.P.) Pitch, 190 Teeth, 4.5mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.03 | 2 wks |
25 - 99 | $2.87 | 2 wks |
100 - 249 | $2.24 | 2 wks |
250 - 499 | $2.06 | 2 wks |
500+ | Request for Quote |
$4.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 4.5 mm |
No. Of Grooves | 190 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 394 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 6-190018 |