A 6G 6M185045
2.07 mm (40 D.P.) Pitch, 185 Teeth, 4.5mm wide Single Sided Polyurethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.23 | 2 wks |
| 25 - 99 | $3.01 | 2 wks |
| 100 - 249 | $2.35 | 2 wks |
| 250 - 499 | $2.16 | 2 wks |
| 500+ | Request for Quote |
$4.23
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 4.5 mm |
| No. Of Grooves | 185 |
| Pitch | 2.07 mm (40 D.P.) |
| Pitch Length | 383 mm |
| Tension Member (Cords) | Polyester |
| Substitute Part | A 6G 6-185018 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities