A 6G 6M162080
2.07 mm (40 D.P.) Pitch, 162 Teeth, 8mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.66 | 2 wks |
25 - 99 | $3.39 | 2 wks |
100 - 249 | $2.69 | 2 wks |
250 - 499 | $2.49 | 2 wks |
500+ | Request for Quote |
$4.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
No. Of Grooves | 162 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 336 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 6-162031 |