A 6G 6M070030
2.07 mm (40 D.P.) Pitch, 70 Teeth, 3mm wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.24 | 1 wks |
25 - 99 | $2.24 | 1 wks |
100 - 249 | $1.71 | 13 wks |
250 - 499 | $1.56 | 13 wks |
500+ | Request for Quote |
$3.24
Availability: 53 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
Material | Urethane |
No. Of Grooves | 70 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 145 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 6-070012 |