A 6G 6M035060
2.07 mm (40 D.P.) Pitch, 35 Teeth, 6mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.54 | 2 wks |
25 - 99 | $6.35 | 2 wks |
100 - 249 | $5.08 | 2 wks |
250 - 499 | $4.74 | 2 wks |
500+ | Request for Quote |
$8.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 35 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 73 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 6-035025 |