A 6G 6-264018
.0816" (40D.P.) Pitch, 264 Teeth, 3/16" Wide Single Sided Urethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.45 | 2 wks |
| 25 - 99 | $3.2 | 2 wks |
| 100 - 249 | $2.48 | 2 wks |
| 250 - 499 | $2.29 | 2 wks |
| 500+ | Request for Quote |
$4.45
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.1875 Inch |
| No. Of Grooves | 264 |
| Pitch | .0816" (40D.P.) |
| Pitch Length | 21.5424 Inch |
| Tension Member | Polyester |
| Substitute Part | A 6G 6M264045 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities