A 6G 6-170031
.0816" (40D.P.) Pitch, 170 Teeth, 5/16" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.68 | 2 wks |
25 - 99 | $4.15 | 14 wks |
100 - 249 | $3.29 | 14 wks |
250 - 499 | $3.05 | 14 wks |
500+ | Request for Quote |
$5.68
Availability: 39 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
No. Of Grooves | 170 |
Pitch | .0816" (40D.P.) |
Pitch Length | 13.872 Inch |
Tension Member | Polyester |
Substitute Part | A 6G 6M170080 |