A 6G 6-080031
.0816" (40D.P.) Pitch, 80 Teeth, 5/16" Wide Single Sided Urethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.43 | 2 wks |
| 25 - 99 | $3.17 | 14 wks |
| 100 - 249 | $2.47 | 14 wks |
| 250 - 499 | $2.28 | 14 wks |
| 500+ | Request for Quote |
$4.43
Availability: 15 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.3125 Inch |
| No. Of Grooves | 80 |
| Pitch | .0816" (40D.P.) |
| Pitch Length | 6.528 Inch |
| Tension Member | Polyester |
| Substitute Part | A 6G 6M080080 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities