A 6G 6-030031
.0816" (40D.P.) Pitch, 30 Teeth, 5/16" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.25 | 2 wks |
25 - 99 | $7.67 | 2 wks |
100 - 249 | $6.18 | 2 wks |
250 - 499 | $5.76 | 2 wks |
500+ | Request for Quote |
$10.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
No. Of Grooves | 30 |
Pitch | .0816" (40D.P.) |
Pitch Length | 2.448 Inch |
Tension Member | Polyester |
Substitute Part | A 6G 6M030080 |