A 6G 3M240080
5.08 mm (XL) Pitch, 240 Teeth, 8mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.92 | 13 wks |
10 - 24 | $9.93 | 13 wks |
25 - 49 | $7.64 | 13 wks |
50 - 99 | $6.77 | 13 wks |
100+ | Request for Quote |
$11.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
No. Of Grooves | 240 |
Pitch | 5.08 mm (XL) |
Pitch Length | 1219 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 3-240031 |