A 6G 3M175095
5.08 mm (XL) Pitch, 175 Teeth, 9.5mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.01 | 2 wks |
10 - 24 | $9.06 | 2 wks |
25 - 49 | $7.7 | 2 wks |
50 - 99 | $6.85 | 2 wks |
100+ | Request for Quote |
$11.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
No. Of Grooves | 175 |
Pitch | 5.08 mm (XL) |
Pitch Length | 889 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 3-175037 |