A 6G 3M172060
5.08 mm (XL) Pitch, 172 Teeth, 6mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.36 | 1 wks |
10 - 24 | $11.13 | 1 wks |
25 - 49 | $8.56 | 1 wks |
50 - 99 | $7.42 | 1 wks |
100+ | Request for Quote |
$13.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 172 |
Pitch | 5.08 mm (XL) |
Pitch Length | 874 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 3-172025 |