A 6G 3M165060
5.08 mm (XL) Pitch, 165 Teeth, 6mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.72 | 2 wks |
10 - 24 | $12.27 | 2 wks |
25 - 49 | $9.44 | 2 wks |
50 - 99 | $8.18 | 2 wks |
100+ | Request for Quote |
$14.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 165 |
Pitch | 5.08 mm (XL) |
Pitch Length | 838 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 3-165025 |