A 6G 3M145127
5.08 mm (XL) Pitch, 145 Teeth, 12.7mm wide Single Sided Polyurethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $12.78 | 1 wks |
| 10 - 24 | $10.95 | 1 wks |
| 25 - 49 | $9.59 | 1 wks |
| 50 - 99 | $8.52 | 1 wks |
| 100+ | Request for Quote |
$12.78
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 12.7 mm |
| No. Of Grooves | 145 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 736.6 mm |
| Tension Member (Cords) | Polyester |
| Substitute Part | A 6G 3-145050 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities