A 6G 3M125095
5.08 mm (XL) Pitch, 125 Teeth, 9.5mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.43 | 1 wks |
10 - 24 | $9.41 | 1 wks |
25 - 49 | $8 | 1 wks |
50 - 99 | $7.11 | 1 wks |
100+ | Request for Quote |
$11.43
Availability: 17 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
No. Of Grooves | 125 |
Pitch | 5.08 mm (XL) |
Pitch Length | 635 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 3-125037 |