A 6G 3M105060
5.08 mm (XL) Pitch, 105 Teeth, 6mm wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.84 | 1 wks |
10 - 24 | $4.86 | 1 wks |
25 - 49 | $3.87 | 1 wks |
50 - 99 | $3.24 | 1 wks |
100+ | Request for Quote |
$5.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Urethane |
No. Of Grooves | 105 |
Pitch | 5.08 mm (XL) |
Pitch Length | 533 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 3-105025 |