A 6G 3M083080
5.08 mm (XL) Pitch, 83 Teeth, 8mm wide Single Sided Urethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.93 | 2 wks |
| 10 - 24 | $5.78 | 2 wks |
| 25 - 49 | $4.44 | 2 wks |
| 50 - 99 | $3.94 | 2 wks |
| 100+ | Request for Quote |
$6.93
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 8 mm |
| Material | Urethane |
| No. Of Grooves | 83 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 422 mm |
| Tension Member (Cords) | Polyester |
| Substitute Part | A 6G 3-083031 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities