A 6G 3M050060
5.08 mm (XL) Pitch, 50 Teeth, 6mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.47 | 1 wks |
10 - 24 | $4.56 | 1 wks |
25 - 49 | $3.51 | 1 wks |
50 - 99 | $3.04 | 13 wks |
100+ | Request for Quote |
$5.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 50 |
Pitch | 5.08 mm (XL) |
Pitch Length | 254 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 3-050025 |