A 6G 3M048060
5.08 mm (XL) Pitch, 48 Teeth, 6mm wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.45 | 1 wks |
10 - 24 | $4.54 | 1 wks |
25 - 49 | $3.49 | 1 wks |
50 - 99 | $3.03 | 1 wks |
100+ | Request for Quote |
$5.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Urethane |
No. Of Grooves | 48 |
Pitch | 5.08 mm (XL) |
Pitch Length | 244 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 3-048025 |