A 6G 3M040060
5.08 mm (XL) Pitch, 40 Teeth, 6mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.34 | 1 wks |
10 - 24 | $4.45 | 1 wks |
25 - 49 | $3.43 | 1 wks |
50 - 99 | $2.97 | 13 wks |
100+ | Request for Quote |
$5.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 40 |
Pitch | 5.08 mm (XL) |
Pitch Length | 203 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G 3-040025 |