A 6G 3-180050
.200" (XL) Pitch, 180 Teeth, 1/2" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.77 | 2 wks |
10 - 24 | $12.66 | 2 wks |
25 - 49 | $11.08 | 2 wks |
50 - 99 | $9.84 | 2 wks |
100+ | Request for Quote |
$14.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.5 Inch |
No. Of Grooves | 180 |
Pitch | .200" (XL) |
Pitch Length | 36 Inch |
Tension Member | Polyester |
Substitute Part | A 6G 3M180127 |