A 6G 3-175050
.200" (XL) Pitch, 175 Teeth, 1/2" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.33 | 2 wks |
10 - 24 | $12.29 | 2 wks |
25 - 49 | $10.75 | 2 wks |
50 - 99 | $9.56 | 2 wks |
100+ | Request for Quote |
$14.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.5 Inch |
No. Of Grooves | 175 |
Pitch | .200" (XL) |
Pitch Length | 35 Inch |
Tension Member | Polyester |
Substitute Part | A 6G 3M175127 |