A 6G 3-130050
.200" (XL) Pitch, 130 Teeth, 1/2" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.87 | 2 wks |
10 - 24 | $9.31 | 2 wks |
25 - 49 | $8.15 | 2 wks |
50 - 99 | $7.24 | 2 wks |
100+ | Request for Quote |
$10.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.5 Inch |
No. Of Grooves | 130 |
Pitch | .200" (XL) |
Pitch Length | 26 Inch |
Tension Member | Polyester |
Substitute Part | A 6G 3M130127 |