A 6G 3-095025
.200" (XL) Pitch, 95 Teeth, 1/4" Wide Single Sided Urethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.08 | 2 wks |
| 10 - 24 | $5.07 | 2 wks |
| 25 - 49 | $4.01 | 2 wks |
| 50 - 99 | $3.38 | 14 wks |
| 100+ | Request for Quote |
$6.08
Availability: 19 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.25 Inch |
| No. Of Grooves | 95 |
| Pitch | .200" (XL) |
| Pitch Length | 19 Inch |
| Tension Member | Polyester |
| Substitute Part | A 6G 3M095060 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities