A 6G 3-078025
.200" (XL) Pitch, 78 Teeth, 1/4" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.64 | 14 wks |
10 - 24 | $4.7 | 14 wks |
25 - 49 | $3.62 | 14 wks |
50 - 99 | $3.14 | 14 wks |
100+ | Request for Quote |
$5.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 78 |
Pitch | .200" (XL) |
Pitch Length | 15.6 Inch |
Tension Member | Polyester |
Substitute Part | A 6G 3M078060 |