A 6G 3-065050
.200" (XL) Pitch, 65 Teeth, 1/2" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.86 | 2 wks |
10 - 24 | $6.74 | 2 wks |
25 - 49 | $5.9 | 2 wks |
50 - 99 | $5.24 | 2 wks |
100+ | Request for Quote |
$7.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.5 Inch |
No. Of Grooves | 65 |
Pitch | .200" (XL) |
Pitch Length | 13 Inch |
Tension Member | Polyester |
Substitute Part | A 6G 3M065127 |