A 6G 3-060037
.200" (XL) Pitch, 60 Teeth, 3/8" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.48 | 2 wks |
10 - 24 | $5.34 | 2 wks |
25 - 49 | $4.54 | 2 wks |
50 - 99 | $4.03 | 14 wks |
100+ | Request for Quote |
$6.48
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
No. Of Grooves | 60 |
Pitch | .200" (XL) |
Pitch Length | 12 Inch |
Tension Member | Polyester |
Substitute Part | A 6G 3M060095 |