A 6G 3-055037
.200" (XL) Pitch, 55 Teeth, 3/8" Wide Single Sided Urethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.77 | 2 wks |
| 10 - 24 | $5.58 | 14 wks |
| 25 - 49 | $4.75 | 14 wks |
| 50 - 99 | $4.21 | 14 wks |
| 100+ | Request for Quote |
$6.77
Availability: 4 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.375 Inch |
| No. Of Grooves | 55 |
| Pitch | .200" (XL) |
| Pitch Length | 11 Inch |
| Tension Member | Polyester |
| Substitute Part | A 6G 3M055095 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities