A 6G 3-035031
.200" (XL) Pitch, 35 Teeth, 5/16" Wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.13 | 2 wks |
10 - 24 | $5.11 | 2 wks |
25 - 49 | $3.93 | 2 wks |
50 - 99 | $3.49 | 2 wks |
100+ | Request for Quote |
$6.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
No. Of Grooves | 35 |
Pitch | .200" (XL) |
Pitch Length | 7 Inch |
Tension Member | Polyester |
Substitute Part | A 6G 3M035080 |