A 6C88M18

7.26 Pitch, High-Tensile Stainless Steel, 400 Series Ladder Chain
Qty Range Price/Unit Ships Within
1 - 9 $16.27 16 wks
10 - 29 $15.31 16 wks
30 - 79 $14.73 16 wks
80 - 299 $14.2 16 wks
300+ Request for Quote
$16.27

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Width (S) 3.2
Links Per Meter 138
Material High-Tensile Stainless Steel, 400 Series
Outside Width (H) 8.5
Pitch (P) 7.26 mm
Wire Diameter (A) 1.2 mm
Yield Point (N) 333 N
Substitute Part A 6C88-18

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team