A 6C88-25
0.25" Pitch, High tensile Steel ladder chain
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.60 | 16 wks |
25 - 99 | $11.86 | 16 wks |
100 - 249 | $11.42 | 16 wks |
250 - 999 | $11 | 16 wks |
1000+ | Request for Quote |
$12.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Width | 0.13 |
---|---|
Links Per Foot | 48 |
Material | High-Tensile Steel, 400 Series |
Outside Width | 0.335 |
Pitch (P) | 0.25 |
Wire Diameter | 0.054 |
Yield Point (lbs) | 90 lbs |
Substitute Part | A 6C88M635 |