A 6C88-18
0.286" (Size 18) Pitch, High tensile Steel ladder chain
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $5.46 | 19 wks |
| 25 - 99 | $5.14 | 19 wks |
| 100 - 249 | $4.94 | 19 wks |
| 250 - 999 | $4.76 | 19 wks |
| 1000+ | Request for Quote |
$5.46
Availability: 20 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Width | 0.13 |
|---|---|
| Links Per Foot | 42 |
| Material | High-Tensile Steel, 400 Series |
| Outside Width | 0.335 |
| Pitch (P) | 0.286 |
| Wire Diameter | 0.0475 |
| Yield Point (lbs) | 75 lbs |
| Substitute Part | A 6C88M18 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities