A 6C88-14

0.353" (Size 14) Pitch, High tensile Steel ladder chain
Qty Range Price/Unit Ships Within
1 - 24 $12.92 16 wks
25 - 99 $12.16 16 wks
100 - 249 $11.7 16 wks
250 - 999 $11.27 16 wks
1000+ Request for Quote
$12.92

Availability: 109 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Width 0.205
Links Per Foot 34
Material High Tensile Steel, 400 Series
Outside Width 0.55
Pitch (P) 0.353
Wire Diameter 0.08
Yield Point (lbs) 150 lbs
Substitute Part A 6C88M14

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team