A 6C 9MT015
Thimbles for Synchromesh Cable A 6J 9MAS0605. Material - Stainless Steel
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $9.00 | 11 wks |
| 10 - 24 | $7.48 | 11 wks |
| 25 - 49 | $6.69 | 11 wks |
| 50 - 99 | $6.17 | 11 wks |
| 100+ | Request for Quote |
$9.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| A (mm) | 4.77 mm |
|---|---|
| B | 6.35 mm |
| C | 3.18 mm |
| D | 3.18 mm |
| E | 0.38 mm |
| F | 1.17 mm |
| For Cable No.´s | A 6J 9MAS0605 |
| Material | Stainless Steel |
| Substitute Part | A 6C 9-T015 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities