A 6C 9M08012
80mm Diameter Steel Idler Roller
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $86.16 | 4 wks |
10 - 49 | $84.96 | 4 wks |
50 - 99 | $83.97 | 4 wks |
100 - 249 | $81.5 | 4 wks |
250+ | Request for Quote |
$86.16
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Patern (M) | M12 |
---|---|
Diameter (D) | 80 mm |
Material | Steel |
Operating Speed (rpm) | 6000 RPM |
Roller Length (A) | 90 mm |
Screw Length (C) | 18 mm (.71 in.) |