A 6C 9M06012

60mm Diameter Steel Idler Roller
Qty Range Price/Unit Ships Within
1 - 9 $49.54 5 wks
10 - 49 $48.54 5 wks
50 - 99 $47.85 5 wks
100 - 249 $46.13 5 wks
250+ Request for Quote
$49.54

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bolt Patern (M) M12
Diameter (D) 60 mm
Material Steel
Operating Speed (rpm) 6000 RPM
Roller Length (A) 60 mm
Screw Length (C) 18 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team